Angle seat valve VZXF-L-M22C-M-B-G34-160-H3B1V-50-16-C
3539179
GTIN: 4052568270674
The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Downloads
Loading...
Line connection
Threaded coupling G3/4 to DIN ISO 228
Flow rate Kv
5.2 m³/h
Medium pressure
0 bar - 16 bar
Nominal size
16 mm





