Angle seat valve VZXF-L-M22C-M-B-G114-310-M1-V4B2T-50-7
3539816
GTIN: 4052568270988
The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Downloads
Loading...
Line connection
Threaded coupling G1 1/4 to DIN ISO 228
Flow rate Kv
10.7 m³/h
Medium pressure
0 bar - 7 bar
Nominal size
31 mm

