Angle seat valve VZXF-L-M22C-M-A-G112-350-M1-V4B2T-50-7
3539926
GTIN: 4052568271039
The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Downloads
Loading...
Line connection
Threaded coupling G1 1/2 to DIN ISO 228
Flow rate Kv
25 m³/h
Medium pressure
0 bar - 7 bar
Nominal size
35 mm

