Angle seat valve VZXF-L-M22C-M-B-G112-350-M1-V4B2T-50-6

3539927

GTIN: 4052568271046

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Line connection
Threaded coupling G1 1/2 to DIN ISO 228
Flow rate Kv
17.5 m³/h
Medium pressure
0 bar - 6 bar
Nominal size
35 mm