Angle seat valve VZXF-L-M22C-M-B-N112-350-M1-V4B2T-50-6

3539929

GTIN: 4052568271060

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Line connection
Threaded coupling 1 1/2 NPT to ANSI/ASME B 1.20.1
Flow rate Kv
17.5 m³/h
Medium pressure
0 bar - 6 bar
Nominal size
35 mm