Barbed elbow fitting LCNH-1/8-PK-3

35985

GTIN: 4052568023331

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Pneumatic connection, port 1
Male thread G1/8
Pneumatic connection, port 2
For tubing outside diameter of 4 mm
Nominal size
2 mm
Ambient temperature
0 °C - 60 °C