ISO cylinder DSBC-80-300-D3-PPVA-N3
3656645
GTIN: 4052568272111
The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Downloads
Links
Loading...
Mode of operation
Double-acting
Piston diameter
80 mm
Theoretical force at 0.6 MPa (6 bar, 87 psi), advance stroke
3016 N
Stroke
300 mm
Cushioning
Pneumatic cushioning, adjustable at both ends




