Compact cylinder DPDM-Q-6-20-PA
4830964
GTIN: 4052568292676
The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Downloads
Loading...
Mode of operation
Double-acting
Piston diameter
6 mm
Theoretical force at 0.6 MPa (6 bar, 87 psi), advance stroke
17 N
Stroke
20 mm
Cushioning
Elastic cushioning rings/plates at both ends



