Compact cylinder DPDM-Q-6-15-S-PA
4830972
GTIN: 4052568292720
The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Downloads
Loading...
Mode of operation
Pushing - Single-acting
Piston diameter
6 mm
Theoretical force at 0.6 MPa (6 bar, 87 psi), advance stroke
13 N
Stroke
15 mm
Cushioning
Elastic cushioning rings/plates at both ends



