Vacuum generator VN-05-H-T2-PI2-VI2-RI2
526102
GTIN: 4052568083540
The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Downloads
Loading...
Nominal size, Laval nozzle
0.45 mm
Max. vacuum
88 %
Max. suction flow rate against atmosphere
6.2 l/min

