Vacuum generator VN-05-M-T2-PQ1-VQ1-RQ1

526106

GTIN: 4052568083588

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Nominal size, Laval nozzle
0.45 mm
Max. vacuum
86 %
Max. suction flow rate against atmosphere
6.1 l/min