Round cylinder DSNU-40-10-P-A
5262529
GTIN: 4052568422219
The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Downloads
Loading...
Mode of operation
Double-acting
Piston diameter
40 mm
Theoretical force at 0.6 MPa (6 bar, 87 psi), advance stroke
752.9 N
Stroke
10 mm
Cushioning
Elastic cushioning rings/plates at both ends

