Round cylinder DSNU-40-300-PPV-A

5262709

GTIN: 4052568422332

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Mode of operation
Double-acting
Piston diameter
40 mm
Theoretical force at 0.6 MPa (6 bar, 87 psi), advance stroke
752.9 N
Stroke
300 mm
Cushioning
Pneumatic cushioning, adjustable at both ends