Filter regulator MS4-LFR-1/8-D7-CRM-AS

529168

GTIN: 4052568084929

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Pneumatic connection, port 1
G1/8
Standard nominal flow rate (standardised to DIN 1343)
850 l/min
Pressure regulation range
0.5 bar - 12 bar
Grade of filtration
5 µm