Filter regulator MS4-LFR-1/8-D7-ERV-AS

529174

GTIN: 4052568163594

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Pneumatic connection, port 1
G1/8
Standard nominal flow rate (standardised to DIN 1343)
900 l/min
Pressure regulation range
0.5 bar - 12 bar
Grade of filtration
40 µm