Filter regulator MS6-LFR-3/8-D6-ERM-AS

529220

GTIN: 4052568163860

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Pneumatic connection, port 1
G3/8
Standard nominal flow rate (standardised to DIN 1343)
5700 l/min
Pressure regulation range
0.3 bar - 7 bar
Grade of filtration
40 µm