Feed separator HPV-14-40-A

529352

GTIN: 4052568163945

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Mode of operation
Double-acting
Piston diameter
14 mm
Stroke
40 mm
Theoretical force at 0.6 MPa (6 bar, 87 psi), advance stroke
90 N