Micro filter MS4-LFM-1/8-ARM
529463
GTIN: 4052568085179
The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Downloads
Links
Loading...
Pneumatic connection, port 1
G1/8
Operating pressure
0 bar - 14 bar
Ambient temperature
-10 °C - 60 °C
Grade of filtration
0.01 µm



