Activated carbon filter MS4-LFX-1/4-R-Z

529468

GTIN: 4052568085209

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Pneumatic connection, port 1
G1/4
Max. standard flow rate for clean air class
360 l/min
Ambient temperature
-10 °C - 60 °C
Operating pressure
0 bar - 14 bar
Design
Activated carbon filter