Filter MS6-LF-1/2-EUV
529621
GTIN: 4052568164089
The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Downloads
Links
Loading...
Pneumatic connection, port 1
G1/2
Standard nominal flow rate (standardised to DIN 1343)
4100 l/min
Ambient temperature
-10 °C - 60 °C
Operating pressure
2 bar - 12 bar
Grade of filtration
40 µm


