Valve unit VPCB-6-L-8-G38-10-F-D3-T22

5318141

GTIN: 4052568423018

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Valve function
3-way proportional pressure regulator
Pneumatic connection, port 1
G3/8
Standard nominal flow rate (standardised to DIN 1343)
725 l/min
Field bus, connection system
M12x1, A-coded according to EN 61076-2-101
Electrical connection for drive, connection technology
M12x1, A-coded to EN 61076-2-101