Vacuum generator VN-07-H-T3-PI4-VI4-RO1-A
532632
GTIN: 4052568165239
The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Downloads
Loading...
Nominal size, Laval nozzle
0.7 mm
Max. vacuum
92 %
Max. suction flow rate against atmosphere
16.2 l/min

