Vacuum generator VN-14-H-T4-PI5-VI5-RO2-A
532719
GTIN: 4052568165437
The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Downloads
Loading...
Nominal size, Laval nozzle
1.4 mm
Max. vacuum
92 %
Max. suction flow rate against atmosphere
48.8 l/min

