Connecting cable VMPA-KMS2-24-5-PUR

533502

GTIN: 4052568167486

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Cable length
5 m
Cable structure
25 x 0.25 mm²
Cable characteristic
Suitable for energy chains
Degree of protection
IP65 - To IEC 60529