Precision pressure regulator MS6-LRP-3/8-D7-A8

538018

GTIN: 4052568015992

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Pneumatic connection, port 1
G3/8
Standard nominal flow rate (standardised to DIN 1343)
3300 l/min
Pressure regulation range
0.1 bar - 12 bar
Max. pressure hysteresis
0.02 bar