Service unit combination MSB6-1/2:C3J2M1-WP
542278
GTIN: 4052568180324
The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Downloads
Links
Loading...
Pneumatic connection, port 1
G1/2
Standard nominal flow rate (standardised to DIN 1343)
3100 l/min
Pressure regulation range
1 bar - 12 bar
Grade of filtration
40 µm

