Linear/swivel clamp CLR-32-10-L-P-A-B
543178
GTIN: 4052568016104
The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Downloads
Links
Loading...
Piston diameter
32 mm
Theoretical clamping force at 0.6 MPa (6 bar, 87 psi)
362 N
Clamping stroke
10 mm
Swivel angle
90 deg +/-2 deg

