Mini slide DGSL-20-20-P1A

544015

GTIN: 4052568183585

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Piston diameter
25 mm
Theoretical force at 0.6 MPa (6 bar, 87 psi), advance stroke
295 N
Stroke
20 mm
Cushioning
Elastic cushioning rings/pads at both ends with fixed stop
Position detection
Via proximity switch