Mini slide DGSL-20-30-Y3A

544023

GTIN: 4052568183660

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Piston diameter
25 mm
Theoretical force at 0.6 MPa (6 bar, 87 psi), advance stroke
295 N
Stroke
30 mm
Cushioning
Progressive shock absorber at both ends
Position detection
Via proximity switch