Mini slide DGSL-20-40-Y3A
544024
GTIN: 4052568183677
The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Downloads
Links
Loading...
Piston diameter
25 mm
Theoretical force at 0.6 MPa (6 bar, 87 psi), advance stroke
295 N
Stroke
40 mm
Cushioning
Progressive shock absorber at both ends
Position detection
Via proximity switch



