Solenoid valve VSVA-B-T32H-AH-A2-1AC1

547093

GTIN: 4052568186098

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Valve function
2x3/2-way, open/closed, monostable
Standard nominal flow rate (standardised to DIN 1343)
400 l/min
Pneumatic connection, port 1
Sub-base size 18 mm to ISO 15407-1
Type of actuation
Electrical