Quarter turn actuator DAPS-0720-090-RS2-F14
549682
GTIN: 4052568191252
The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Downloads
Links
Loading...
Pneumatic connection
G1/4
Torque at nominal operating pressure and 0° swivel angle
900 Nm
Swivel angle
90 deg
Flange hole pattern
F14
Shaft connection
T36

