Feed separator HPV-10-10-A
550908
GTIN: 4052568192617
The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Downloads
Links
Loading...
Mode of operation
Double-acting
Piston diameter
10 mm
Stroke
10 mm
Theoretical force at 0.6 MPa (6 bar, 87 psi), advance stroke
45 N

