Quarter turn actuator DAPS-0240-090-RS4-F1012-T6

553237

GTIN: 4052568196141

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Pneumatic connection
G1/4
Torque at nominal operating pressure and 0° swivel angle
240 Nm
Swivel angle
90 deg
Flange hole pattern
F10 - F12
Shaft connection
T27