Swivel/linear unit DSL-16-50-270-CC-A-S20-KF-B

556598

GTIN: 4052568201449

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Piston diameter
16 mm
Theoretical torque at 0.6 MPa (6 bar, 87 psi)
1.25 Nm
Swivel angle
0 deg - 246 deg
Permissible mass moment of inertia
7.0E-4 kgm²
Position detection
Via proximity switch