Hinge cylinder DW-80- -Y

557929

Loading...
Piston diameter
80 mm
Stroke
10 mm - 200 mm
Pneumatic connection
Rc3/8
Theoretical force at 0.6 MPa (6 bar, 87 psi), advance stroke
3016 N
Theoretical force at 0.6 MPa (6 bar, 87 psi), return stroke
2721 N