Push-in fitting NPQM-D-G12-Q12-P10
558672
GTIN: 4052568054687
The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Downloads
Loading...
Pneumatic connection, port 1
Male thread G1/2
Pneumatic connection, port 2
For tubing outer diameter of 12 mm
Operating pressure complete temperature range
-0.95 bar - 16 bar
Ambient temperature
-20 °C - 70 °C
Nominal size
10 mm
