Push-in L-fitting NPQM-LH-G14-Q6-P10
558832
GTIN: 4052568055646
The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Downloads
Loading...
Pneumatic connection, port 1
Male thread G1/4
Pneumatic connection, port 2
For tubing outside diameter of 6 mm
Operating pressure complete temperature range
-0.95 bar - 16 bar
Ambient temperature
-20 °C - 70 °C
Nominal size
5 mm


