Round cylinder DSNU-32-250-PPS-A
559303
GTIN: 4052568205799
The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Downloads
Loading...
Mode of operation
Double-acting
Piston diameter
32 mm
Theoretical force at 0.6 MPa (6 bar, 87 psi), advance stroke
482.5 N
Stroke
250 mm
Cushioning
Self-adjusting pneumatic end-position cushioning



