Solenoid valve VOVG-L10-M32U-AH-M5-1H2

560699

GTIN: 4052568098247

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Valve function
3/2-way, single solenoid, open
Standard nominal flow rate (standardised to DIN 1343)
200 l/min
Pneumatic connection, port 1
M5
Operating pressure
2 bar - 8 bar