Solenoid valve VOVG-L12-M52Q-AH-M5-1H2

560701

GTIN: 4052568207526

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Valve function
5/2-way, single solenoid
Standard nominal flow rate (standardised to DIN 1343)
200 l/min
Pneumatic connection, port 1
M7
Operating pressure
2 bar - 8 bar