Solenoid valve VSVA-B-T22C-AZD-D2-1T1L

560831

GTIN: 4052568208097

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Valve function
2x2/2 closed monostable
Standard nominal flow rate (standardised to DIN 1343)
2800 l/min
Pneumatic connection, port 1
Sub-base size 2 to ISO 5599-2
Type of actuation
Electrical