Pressure regulator MS4-LR-1/8-D6-VS-DM1

564918

GTIN: 4052568367282

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Pneumatic connection, port 1
G1/8
Standard nominal flow rate (standardised to DIN 1343)
1150 l/min
Pressure regulation range
0.3 bar - 7 bar
Max. pressure hysteresis
0.4 bar