Solenoid valve VUVG-L14-T32U-AT-G18-1P3
566497
GTIN: 4052568214005
The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Valve function
2x3/2 open monostable
Standard nominal flow rate (standardised to DIN 1343)
580 l/min - 600 l/min
pneumatic working port
G1/8
Type of actuation
Electrical



