Solenoid valve VUVG-L14-B52-ZT-G18-1P3
566509
GTIN: 4052568214098
The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Valve function
5/2-way, double solenoid
Standard nominal flow rate (standardised to DIN 1343)
700 l/min - 780 l/min
pneumatic working port
G1/8
Type of actuation
Electrical




