Mini slide DGSL-8-10-EA

570166

GTIN: 4052568216610

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Piston diameter
10 mm
Theoretical force at 0.6 MPa (6 bar, 87 psi), advance stroke
47 N
Stroke
10 mm
Cushioning
Short elastic cushioning rings/pads at both ends
Position detection
Via proximity switch