Stopper cylinder DFSP-20-10-PF-PA

576087

GTIN: 4052568224516

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Piston diameter
20 mm
Impact force
1370 N
Stroke
10 mm
Position detection
Via proximity switch