Stopper cylinder DFSP-Q-20-20-DF-PA

576092

GTIN: 4052568224561

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Piston diameter
20 mm
Impact force
1100 N
Stroke
20 mm
Position detection
Via proximity switch