Guided drive DFM-50-100-B-PPV-A-GF
593601
GTIN: 4052568397418
The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Downloads
Links
Loading...
Piston diameter
50 mm
Theoretical force at 0.6 MPa (6 bar, 87 psi), advance stroke
1178 N
Stroke
100 mm
Cushioning
Pneumatic cushioning, adjustable at both ends
Position detection
Via proximity switch


