Guided drive DFM-25-20-B-PPV-A-KF
609351
GTIN: 4052568411695
The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Downloads
Links
Loading...
Piston diameter
25 mm
Theoretical force at 0.6 MPa (6 bar, 87 psi), advance stroke
295 N
Stroke
20 mm
Cushioning
Pneumatic cushioning, adjustable at both ends
Position detection
Via proximity switch


